Kidde
navigation
Kidde
Site Search

ADS™ Clean Agent Fire Suppression Systems

An innovative advanced delivery clean agent fire suppression system developed to provide fire protection for larger enclosures requiring longer agent flow distances.

The Kidde Advanced Delivery System (ADS™) type Clean Agent Suppression System improves the performance of standard 360 psi (25 bar) or 500 psi (35 bar) systems by using a nitrogen driver to propel the agent through the piping network. This innovation provides better coverage, greater nozzle heights, smaller diameter pipe and longer pipe runs than a standard clean agent suppression system.

 

Associated Detection and Control Products 

Single Hazard Multi Hazard

 

Clean Agent Characteristics Defined by NFPA 2001

ADS Suppression Agents Offered by Kidde Fire Systems

 - They are volatile, non-conductive gases.

- Fluoro-K™ (FK-5-1-12) 

 - They leave behind no residue of any kind.

FM-200™ (HFC-227ea)

 - They are safe for use in occupied areas when properly designed.

3M™ Novec™ 1230 Fire Protection Fluid

 - They are environmentally acceptable to the EPA.

 


*Watch Video of Clean Agent System Extinguish a Fire in Data Center

Features

    Technical Specifications

      Listing & Approvals

        Interested in purchasing ADS™ Clean Agent Fire Suppression Systems?