FENWAL CONTROLS 35-9x Modulating Gas Ignition & System Control
The FENWAL CONTROLS PIM® - Series 35-9x is designed for applications that require precise burner control, high efficiency and enhanced performance. It is an integrated, modular SYSTEM CONTROL SOLUTION that combines gas ignition, burner modulation, temperature control, Hi-limit and system functionality in a configurable, scalable package that serves as the central wiring point for the appliance.
The FENWAL CONTROLS PIM provides continuous combustion control, precisely matching the heat input to changing loads for efficiency, performance and flexibility. It is ideal for use in Boilers, Water Heaters, Commercial Cooking Equipment, HVAC/Air Handlers and Process Heating Applications. The PIM Control includes local and remote diagnostics, master/member capability, and interface with a Energy Management System (EMS). The PIM Control features a Passive ID Card to minimize SKUs.
To assist in developing and testing PIM applications, Fenwal provides free development tool support using a customized software package and a PC-to-PIM Control converter box.