FENWAL CONTROLS ConnectedControls
The ConnectedControls IoT Platform is designed with many industries in mind with a focus on commercial and business customers. It allows users to set up accounts with multiple locations and appliances. Alert notifications are sent to users, owner, or service providers allowing for quick action to be taken before a failure leads to a significant problem. Basic statistics and data give users guidance on how their product is performing.
Part of the ConnectedControls platform is a Wi-Fi-enabled module that has been designed to bring connectivity to previously unconnected appliances. The module communicates with the gas ignition control located in the appliance and sends data to the cloud. The data includes mode status of the ignition control such as ignition and burn which are visible in the application. In the event of an alert such as an ignition lockout, a notification is quickly transmitted to identify the issue and help speed resolution.
The module includes additional inputs to monitor other sensors in your appliance and allows for original equipment manufacturers (OEMs) to customize the mobile application for their needs.
Watch the video to experience ConnectedControls
* For a limited time, get a two-year free trial of ConnectedControls IoT Platform with purchase of the 05-50 Series Wi-Fi-enabled module. After your free trial expires, you simply pay the current subscription fee. Restrictions apply; please see offer terms and your Fenwal Controls representative for more details.