Kidde
navigation
Kidde
Site Search

ADS™ Delivery Platform for Fluoro-K or HFC-227ea

An innovative advanced delivery clean agent fire suppression system developed to provide fire protection for larger enclosures requiring longer agent flow distances.

The Kidde Advanced Delivery System (ADS™) type Clean Agent Suppression System improves the performance of standard 360 psi (25 bar) or 500 psi (35 bar) systems by using a nitrogen driver to propel the agent through the piping network. This innovation provides better coverage, greater nozzle heights, smaller diameter pipe and longer pipe runs than a standard clean agent suppression system.

 

Associated Detection and Control Products 

Single Hazard Multi Hazard

 

Clean Agent Characteristics Defined by NFPA 2001

ADS Suppression Agents Offered by Kidde Fire Systems

 - They are volatile, non-conductive gases.

- Fluoro-K™ (FK-5-1-12) 

 - They leave behind no residue of any kind.

FM-200™ (HFC-227ea)

 - They are safe for use in occupied areas when properly designed.

3M™ Novec™ 1230 Fire Protection Fluid

 - They are environmentally acceptable to the EPA.

 


*Watch Video of Clean Agent System Extinguish a Fire in Data Center

Features

    Technical Specifications

      Listing & Approvals

        Interested in purchasing ADS™ Delivery Platform for Fluoro-K or HFC-227ea?

        Find the Kidde Fire Systems Distributor nearest you