Kidde
navigation
Kidde
Site Search

AEGIS™-PHX Conventional Control Unit

The AEGIS-PHX Conventional Control Unit is a fire suppression-focused control unit that provides a new level of configuration flexibility in a compact footprint. It can be ordered with or without door mounted Manual Release, Abort and Maintenance switches.

AEGIS-PHX Control Panel

Specifically designed for special hazard fire suppression applications utilizing gaseous (Chemical, CO2, Inert Gas), chemical (Wet Chemical, Dry Chemical) and water-based agents, the AEGIS-PHX offers exceptional flexibility and ease of operation for both technicians and end-users, while maintaining the renowned reliability and suppression-focused features that have defined this product line for decades. Like other Kidde Fire Systems control units, the AEGIS-PHX features triple redundancy (Triple-R) safeguards, significantly reducing the risk of inadvertent activation of suppression systems due to microprocessor failure or spurious signals.

Features

    Technical Specifications

      Listing & Approvals

        Interested in purchasing AEGIS™-PHX Conventional Control Unit ?

        Find the Kidde Fire Systems Distributor nearest you