Kidde
navigation
Kidde
Site Search

AIR-Intelligence& ModuLaser Smoke Detection (HSSD®)

The AIR-Intelligence high-sensitivity smoke detection system (HSSD) provides superior early warning smoke detectors that adapt to virtually any environment.

Air Intelligence

AIR-Intelligence HSSD continuously adapt their sensitivity to the environment in which they are installed, providing alarm thresholds which are 'relative' to the background particle levels in the protected area, instead of placing the alarm threshold at a fixed level relative to ambient conditions. At any time, the detector's performance remains constant, regardless of fluctuations in the normal background particle level. AIR-Intelligence detectors only respond to particle levels significantly above the expected background level, such as from a genuine fire situation.

Features

    Technical Specifications

      Listing & Approvals

        Interested in purchasing AIR-Intelligence& ModuLaser Smoke Detection (HSSD®)?

        Find the Kidde Fire Systems Distributor nearest you