The ARIES-MLX is a full featured and cost competitive multi-loop, intelligent, addressable and networkable Fire Suppression Control Unit designed for commercial, industrial and high tech facilities.
The Kidde Fire Systems ARIES-MLX is the technologically most advanced multi-loop control unit available in the industry today. Dependability and maximum protection against inadvertent release are hallmarks of Kidde Fire Systems control units. We build in safeguards so that no single component failure or combination of abnormal operating conditions, including main-microprocessor failure results in an accidental release activation.
At its core, the ARIES-MLX is a suppression control unit; approved for use with Clean Agents, CO2, Wet and Dry Chemical Systems as well as water-based systems such as Water Mist, Water Deluge, Pre-action and Foam. It combines the high quality, system reliability, and flexibility required by modern commercial, high-tech and industrial applications in an aesthetically pleasing and physically robust package.
Remotely monitor system status on a portfolio of fire suppression systems in real-time across multiple locations with the Kidde Fire Systems IntelliSite™ Remote Monitoring System.