The Badger Extra Water Portable Fire Extinguisher is ideal for Class A fires involving common combustibles such as trash, fabrics, wood and paper.
Water is economical and easy to clean up. The Badger model WP-61 water fire extinguisher has additionally been UL tested and listed as a “Loaded Stream” fire extinguisher. When properly charged using the Badger AC-40 potassium acetate loaded stream charge this extinguisher is approved for low temperature applications down to -40°F (-40° C). The time proven design of the Badger WP-61 Water fire extinguisher makes it extremely effective, simple to use, inexpensive and easy to recharge.