Kidde
navigation
Kidde
Site Search

DETECT-A-FIRE® Heat Detectors

DETECT-A-FIRE detectors are the “heart” of many fire protection systems. These highly reliable devices have been a standard for over 65 years. Thousands of these detectors are in use controlling the release of clean agents, CO2, water, or dry chemicals.

DAF

 

DETECT-A-FIRE detectors are rate-compensated for a quicker response. This provides a unique advantage over both fixed temperature and rate-of-rise types of detectors because only the DETECT-A-FIRE detector accurately senses the surrounding air temperature regardless of the fire growth rate. At precisely the pre-determined danger point, the system is activated. The DETECT-A-FIRE is designed with a rugged outer shell and easy to install coupling and wire leads.  It is self resetting and intrinsically safe with listed barriers. 

Features

    Technical Specifications

      Listing & Approvals

        Interested in purchasing DETECT-A-FIRE® Heat Detectors?

        Find the Kidde Fire Systems Distributor nearest you