Kidde
navigation
Kidde
Site Search

ECS-500™ Clean Agent Suppression System with Kidde Fire Systems 3M Novec 1230

The ECS-500 clean agent fire suppression system introduces improved system design flexibility with reduced installation and material costs.

The ECS-500 type Clean Agent Suppression Systems provide superior performance compared to 360 psi/25 bar systems. The higher storage pressure of 500 psi (35 bar) enables improvement of agent travel distance for applications where ADS™ performance levels are not required. Now you have the flexibility of a mid-tier solution to meet application size, design requirements and the client’s budget.

 

 

Benefits:

  • New 1,100 lb. cylinder reduces cylinder quantities and installation time required while providing enough agent to cover up to a 27,000 cubic feet area with a single cylinder
  • Increased system pressure allows for longer pipe runs and use of smaller pipe diameters
  • Provides flexibility to remotely locate cylinder storage area more than twice the distance from the hazard area when compared to 360 psi/25 bar systems
  • Can be used with existing 4.0 HASP Key flow calculation software

 

*Watch Video of Clean Agent System Extinguish a Fire in Data Center

Features

    Technical Specifications

      Listing & Approvals

        Interested in purchasing ECS-500™ Clean Agent Suppression System with Kidde Fire Systems 3M Novec 1230?

        Find the Kidde Fire Systems Distributor nearest you