The Wheelock Exceder Series Horns, Strobes, and Horn Strobes are compatible with Kidde Fire Systems’ families of AEGIS™ and ARIES™ Suppression Control Units. All strobe models feature 8 candela settings on a single appliance and audible models feature 3 sound settings (90, 95, 99 dB).
The Exceder Series appliances incorporate high reliability and high efficiency optics to minimize current draw allowing for a greater number of appliances on the notification appliance circuit. All strobe models feature 8 candela settings on a single appliance. Audible models feature 3 sound settings (90, 95, 99 dB). All switches to change settings can be set without the use of a tool and are located behind the appliance to prevent tampering. Wall models feature voltage test points to take readings with a voltage meter for troubleshooting and AHJ inspection.