HI-FOG SPUs can provide continuous operation using water tanks or an external water supply for extended protection through water mist fire suppression.
The HI-FOG SPU is an electric pump unit suitable for many different applications. HI-FOG SPUs can be custom built in a range of different sizes and configurations, and each unit can be designed to connect to both main and emergency power supplies. HI-FOG SPUs can provide continuous operation using water tanks or an external water supply for extended protection.
The pump units are self-supported and equipped with a break water tank and an electric control cabinet. For redundancy, an additional electric motor can be provided.