Kidde
navigation
Kidde
Site Search

IND™ Dry Chemical Fire System

The Kidde Fire Systems IND Dry Chemical System provides 24-hour fire protection for a wide variety of industrial processes, equipment, machinery and paint spray booth applications.

Dry Chem System Install

 

The IND Dry Chemical system offers the choice of two dry chemical agents effective on Class A, B and C fires. It is available in two basic configurations: as a local application system or a total flood system. A local application system is designed to protect a specific piece of equipment, while a total flood system is recommended for protection of enclosed rooms or spaces. In addition to the configurations, the  IND System also offers options for detection and control to create a system that will be ideal for your application.

Features

    Technical Specifications

      Listing & Approvals

        Interested in purchasing IND™ Dry Chemical Fire System?

        Find the Kidde Fire Systems Distributor nearest you