Kidde
navigation
Kidde
Site Search

LHS™ Linear Heat Sensor

The LHS Linear Heat Sensor is a flexible, durable and cost-effective fixed-temperature fire detector, suitable for protecting a wide range of commercial and industrial fire applications.

LHS

LHS™ is a small diameter cable capable of detecting heat from a fire over its entire length. The sensor cable consists of a twisted pair of 19 AWG copper coated steel conductors covered by a temperature sensitive insulation, and protected by either a plastic braid or jacket for various environmental applications.

 

The LHS Linear Heat Sensor is designed for open area, as well as proximity detection. A wide range of jackets and operating temperatures are available for proper system design, including confined areas or harsh environments which prohibit the use of other forms of detection. LHS is compatible with any fire control panel that is capable of accepting contact closure type initiating devices.

Features

    Technical Specifications

      Listing & Approvals

        Interested in purchasing LHS™ Linear Heat Sensor?

        Find the Kidde Fire Systems Distributor nearest you