An innovative clean agent fire suppression system developed to provide economical protection for larger enclosures requiring longer agent flow distances.
The Kidde Advanced Delivery System (ADS™) type Clean Agent Suppression System improves the performance of standard 360 psi (25 bar) or 500 psi (35 bar) systems by using a nitrogen driver to propel the agent through the piping network. This innovation provides better coverage, greater nozzle heights, smaller diameter pipe and longer pipe runs than a standard clean agent suppression system.
Clean Agent Characteristics Defined by NFPA 2001 |
ADS Suppression Agents Offered by Kidde Fire Systems |
- They are volatile, non-conductive gases. |
- Fluoro-K™ |
- They leave behind no residue of any kind. |
- FM-200™ (HFC-227ea) |
- They are safe for use in occupied areas when properly designed. |
- 3M™ Novec™ 1230 Fire Protection Fluid |
- They are environmentally acceptable to the EPA. |
|