A proven, effective and reliable fire suppression option for for small, medium and large shipboard applications.
The Kidde ECS™ System is the preferred choice for small to medium size asset spaces that require clean agent based fire suppression. Given the versatility of configuration, the system can easily be expanded and scaled up for larger volume marine spaces as well.
Clean Agent Characteristics Defined by NFPA 2001 |
Suppression Agents Offered by Kidde Fire Systems |
- They are volatile, non-conductive gases. |
- Fluoro-K™ |
- They leave behind no residue of any kind. |
- FM-200™ (HFC-227ea) |
- They are safe for use in occupied areas when properly designed. |
- 3M™ Novec™ 1230 Fire Protection Fluid |
- They are environmentally acceptable to the EPA. |
|