Rugged fire detection system for large industrial vehicles
The Kidde Fire Systems Sentinel NET Detection and Control System is specifically designed to protect large haulers, graders, shovels, trucks, and other vehicles/machines critical to operations. It uses a variety of technologies to detect fires. The Sentinel NET System is designed to reduce the cost of ownership and offer fast installation while minimizing the required time to maintain the system. It has met an exhaustive battery of tests, including shock and vibration, giving it full FM approval.
The Sentinel NET System package offers fire protection with manual activation and/or automatic heat and smoke detection. Cylinder actuation can be either direct electric, using a safe protractor device, and/or via pressure actuation using a protractor operated nitrogen actuator.