Kidde
navigation
Kidde
Site Search

Series E Speakers and Series E/ET Speaker-Strobes

The Series E Speakers and Series E/ET Speaker-Strobes provide high audio output with clear audibility and are designed to meet the critical needs of the life safety industry for effective emergency voice communications, tone signaling and visible signaling to alert the hearing impaired.

ET-70

 

Series E Low Profile Speakers and Speaker-Strobes are designed for high efficiency sound output, with dual voltage (25/70 VRMS) capability and field-selectable taps from 1/8 to 2 watts. The Series ET Speaker Strobes are similarly designed with 1/8 to 8 watt field selectable taps. The low profile design incorporates a speaker mounting plate for faster and easier installation. Each model has a built-in level adjustment feature and an aesthetic two (2) screw grille cover. The Series E and Series ET Speaker-Strobe models incorporate the Low Current, Zero Inrush, Series RSS Non-Sync/Sync Strobes. 

Features

    Technical Specifications

      Listing & Approvals

        Interested in purchasing Series E Speakers and Series E/ET Speaker-Strobes?

        Find the Kidde Fire Systems Distributor nearest you