Kidde
navigation
Kidde
Site Search

Wheelock POWERPATH NAC Power Supply

Supervised remote power supply/battery charger in a low profile cabinet used for supervision and expanded power for Notification Appliance Circuits (NACs).

Wheelock POWERPATH NAC Power Supply

 

The Wheelock POWERPATH (PS-8-LP) is a supervised remote power supply/battery charger in a low profile cabinet that is used for supervision and expanded power driving capability of fire alarm Notification Appliance Circuits (NAC). The PS-8-LP is filtered and regulated and provides 8 amps of power distributed across 4 outputs.

 

The power supplies may be connected to Kidde Fire Systems' families of AEGIS and ARIES Control Units by using a NAC or a "Dry Contact." This unit provides filtered and regulated 24VDC, up to four (4) Class "B”, two (2) Class "A” or two (2) Class "B" and one (1) Class "A” Notification Appliance Circuits. With the optional plugin PS-EXP module the unit supports (8) Class "B" or (4) Class "A”. Notification Appliance Circuits. Additionally, an auxiliary power output of 2.5 Amps (disconnected upon AC power loss or an alarm condition) or up to 0.240 A of constant power on the PS-8-LP.

 

Features

    Technical Specifications

      Listing & Approvals

        Interested in purchasing Wheelock POWERPATH NAC Power Supply?

        Find the Kidde Fire Systems Distributor nearest you