Kidde
navigation
Kidde
Site Search

Wheelock Series RSSWP Strobes

The Wheelock Series RSSWP wall mount strobes are UL dual listed - meeting both UL1638 and UL1971 requirements. As dual listed appliances, these weatherproof strobes are listed for outdoor applications under UL 1638, as well as under UL 1971 the Standard for Safety Signaling Devices for Hearing Impaired.

Wheelock Series RSSWP Strobes FR and AR

 

As dual listed appliances, these weatherproof strobes are listed for outdoor applications under UL 1638, as well as under UL 1971 the Standard for Safety Signaling Devices for Hearing Impaired. With an extended temperature range of -31°F to 150°F (-35°C to 66°C), these weatherproof strobes meet or exceed UL outdoor test requirements for rain, humidity and corrosion resistance while providing up to 185 candela per UL 1638. These strobes are also ULC Listed under CAN/ULC-S526-07 for Visual Signaling Appliances.

Features

    Technical Specifications

      Listing & Approvals

        Interested in purchasing Wheelock Series RSSWP Strobes?

        Find the Kidde Fire Systems Distributor nearest you