Kidde

Select a Language:

Chinese Spanish
navigation
Kidde
Site Search

DETECT-A-FIRE® Fire and Overheat Detectors

"The World Standard in Mechanical Heat Detectors"


A DETECT-A-FIRE detector is the heart of many fire protection systems...and has been for over 65 years as the first Rate-Compensated detector on the market.

 

From gas stations to paint spray booths, from range hoods to large power generation systems, from engine compartments to schools, factories and offices, the D-A-F detector is on guard, controlling the release of extinguishants such as clean agents, CO2, water or dry chemicals.

 

They also can be used as an ALARM device to sense overheat or fire and alert personnel. Rate compensation provides a unique advantage of activation at a pre-determined danger point, whether it be a slow fire or a fast fire.

Features

    Technical Specifications

      Listing & Approvals

        Interested in purchasing DETECT-A-FIRE® Fire and Overheat Detectors?

        Locate Nearest Distributor

        Locate Nearest OEM Technical Sales Representative