The ARIES-SLX is an addressable, networkable fire alarm control panel. Its advanced features handle the demanding operational requirements of special hazard fire suppression systems.
The Kidde Fire Systems ARIES®-SLX manages fire response events from detection and alarm to suppression system release. Perfect for small to medium-sized applications, the ARIES-SLX unit provides pre-planned, sequential system response or immediate system actuation, depending on the requirements of the application.
The versatility of the ARIES-SLX panel provides the features and scalability that makes it suitable for almost any fire alarm suppression control application. It seamlessly expands up to a 32-node, peer-to-peer network for large system installations. The ARIES-SLX interfaces with the SmartOne® family of automatic initiating devices and monitor/control modules, as well as a range of fire suppression systems.
Approved for releasing ECS™ Clean Agents, CO2, Wet & Dry Chemical Fire Suppression Systems, as well as water-based systems such as Water Mist Fire Suppression Systems.
Remotely monitor system status on a portfolio of fire suppression systems in real-time across multiple locations with the Kidde Fire Systems IntelliSite™ Remote Monitoring System.