Kidde
navigation
Kidde
Site Search

Addressable Monitor Module

SmartOne® Model AI is used to monitor conventional, unpowered, contact-type initiating devices through a Class-B, Style-B initiating device circuit.

Addressable Monitor Module

The SmartOne Addressable Contact Input Device (AI) is an intelligent field device with its own microprocessor, memory, and electronics necessary to interface N.O. or N.C. unpowered contacts to the ARIES® NETLink control units. All of the electronics are contained in a high-impact polymer case, creating a very small and durable device for installation. Two types of AI's are available: an AI/NC for interfacing to normally-closed devices and an AI/NO for interfacing to normally-open devices. The AI may be located up to 2,500 feet from the monitored device with #18 AWG wiring. An end-of-line-resistor is required for supervision of the wiring to the device.

Features

    Technical Specifications

      Listing & Approvals

        Interested in purchasing Addressable Monitor Module?

        Find the Kidde Fire Systems Distributor nearest you