Kidde
navigation
Kidde
Site Search

Marine Galley System

The Kidde WHDR™ Wet Chemical System provides 24-hour protection and superior integrated detection capabilities for cooking appliances, as well as galley ventilation equipment.

The WHDR System provides total extinguishment and prevention of re-flash in protected galley areas. The WHDR System is UL Listed for operating in a temperature range of 0°F (-18°C) to 120°F (40°C) making it ideal for the extreme environments vessels face around the world. Kidde manufactures its products to the most stringent testing standards and is an ISO 9001 manufacturing facility. The Kidde WHDR System provides convenient on-board recharge capabilities to minimize business interruption in the event of a discharge. Individual agent containers are pre-measured and shipped in handy storage containers.

Features

    Technical Specifications

      Listing & Approvals

        Interested in purchasing Marine Galley System?

        Find the Kidde Fire Systems Distributor nearest you